??
Catalog navigation
CAD model selection
HELP_VARIABLE
LOD level
type of axis
type code
ID number
109066
Design type
E
s
M3
L
12 mm
maximum value, deviating dimension possible
3.0 mm
max. tightening torque
1.5 Nm
max. tensile force
500 N
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Download CAD models
Embedded user actions
Previews