??
Catalog navigation
CAD model selection
HELP_VARIABLE
LOD level
type of X-axis
type of Y-axis
type code
AX-AC-CCU-60-60
ID number
160635
Ly
90 mm
Lz
90 mm
R
58 mm
T
12 mm
delivery time
customs tariff number
84,879,090,900
Eclass
23-30-92-90
Info HTTP
INFO HTML
Download CAD models
Embedded user actions
Previews